Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Sammode
Belleville Nano
Sammode
Belleville Nano
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6RUZZLD89
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Esikatselukuva
PREVIEWPERLINE
ORDERNO
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
family
FAMILY
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
index of resistance
INDEX_OF_RESISTANCE
light flow
LIGHT_FLOW
light_bulb
LIGHT_BULB
1
6RUZZLD89
Inox
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 0,5 m cable, source and wall box.
Normal Studio
Belleville Nano
Indoor & Outdoor
Grille perforée inox
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Shock resistant body IK07
110 lm
E14 LED bulb (included)
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Sammode
- Belleville Nano
Tilausnumero
6RUZZLD89
Viimeisin muutos
03.07.2023 05:34:03
Yksikkö
Luokitukset
CNS
CNSERPBASE Object Properties